Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Hardware & Software Solution

Acyclica DA-300

Go to Product Support
product image

The DA-300 provides unprecedented abilities to monitor your infrastructure. From the components within your cabinets, up to the performance of your road network as a whole, you have the data you need to optimize the performance of your infrastructure. This ground-breaking piece of hardware and its accompanying software is the result of years of collaboration between Acyclica, Eberle Design Inc., and Reno A&E.

  • Health

    Get email alerts when failures occur in your traffic cabinets and view historical data to pinpoint failures.

  • Performance

    Innovative new analytics combine traffic counts and travel times to provide insight into the performance of your infrastructure.

  • Flexible Connectivity Options

    20 digital inputs, plus 16 analog inputs allow the ability to monitor a variety of cabinet hardware.

Specifications
System Overview
Operating System
Linux - Ubuntu 12.04.2 LTS kernel ver. 3.15.3
Communications
Analog Input
16 (8 x 20 VAC; 8 x 24 VDC)
Antenna
Yes - 5 band (Cellular, GPS, Wifi, BT and DSRC)
Bluetooth
No (available as an option)
Cell Modem
Yes - 3G/LTE/GSM/CPRS (Standard); 4G (Optional)
Digital Inputs
20 (16 x 16 DC; 4 x 24 VDC; 16 detectors; 4 peds)
Digital Outputs
3 (either Normally Open and Normally Closed 5A relay)
EIA-232
Yes
Ethernet
Standard - 2 ports (10/100 Base-T)
Flash Disk
Yes
iCITE
Yes - used to connect to iCITE G2
Ports
Standard (RS-485 inputs from Communicating Detectors)
RS-485
Yes - standard up to 32 channels of input
SDLC
Yes - standard (TS2 or TS2 Type 2 cabinets only)
USB
Standard - 2 ports
WiFi
Yes - travel time (receive only - cannot be used as a WLAN)
Electrical
Battery
Non-spillable sealed lead-acid 6 VDC 4.5Ah
Battery Back up
Yes - allows communications and remote logging up to ~5 hours
Power Input
8 - 28 VDC (2A 250V 5mm x 20mm fast-blo fuse)
Real Time Clock
Yes
Solar Power Capable
Yes
Environmental
Humidity
0 - 95% non-condensing
Operating Temperature
-40° to 176° F / -40° to 80° C / Standard industrial temp. range
Imaging & Optical
Time Synchronization
Normally Open and Normally Closed with user selectable time
Mechanical
Dimensions
5.487" D x 8.18" H x 3.5" W (13.936 cm x 20.772 cm x 8.89 cm)
GPS [compass]
Yes - geolocation with Time Sync
Weight
3.6 lbs / 1.62 kg
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Acyclica DA-300